Coolant Nozzles
black eye
Units | Price/unit after discount | Applied Discount |
1-4 | £ 21.64 | 0% |
5-9 | £ 20.56 | 5% |
10-19 | £ 19.48 | 10% |
20-49 | £ 18.39 | 15% |
50+ | £ 16.23 | 25% |
Body: acetal.
Ball: stainless steel.
Max. temperature 70°C.
Max. pressure 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Screw-in, flush mount coolant nozzles.
Insert hex. key (provided), into the top of the nozzle until it engages with the hex. socket. Screw in until the body is flush.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com