Coolant Nozzles
black eye
Units | Price/unit after discount | Applied Discount |
1-4 | £ 58.03 | 0% |
5-9 | £ 55.13 | 5% |
10-19 | £ 52.23 | 10% |
20-49 | £ 49.33 | 15% |
50+ | £ 43.52 | 25% |
Acetal.
Max. temperature 70°C.
Max. pressure 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Recommended coolant filtration - 100 microns.
Adjustable spray nozzle, from full shut-off to fine spray, to direct stream.
Remains in position.