Coolant Nozzles
black eye
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 13.44 | 0% |
| 5-9 | £ 12.77 | 5% |
| 10-19 | £ 12.10 | 10% |
| 20-49 | £ 11.42 | 15% |
| 50+ | £ 10.08 | 25% |
Acetal or brass.
Acetal type:
Max. temp: 70ºC.
Max. pressure: 10 bar.
Brass type:
Max. temperature: 150ºC.
Max. pressure: 33 bar.
Extended ball adapter only.
Can be fitted to 1/8" NPT/BSPT fittings.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































