Coolant Nozzles
black eye
Units | Price/unit after discount | Applied Discount |
1-4 | £ 13.44 | 0% |
5-9 | £ 12.77 | 5% |
10-19 | £ 12.10 | 10% |
20-49 | £ 11.42 | 15% |
50+ | £ 10.08 | 25% |
Acetal or brass.
Acetal type:
Max. temp: 70ºC.
Max. pressure: 10 bar.
Brass type:
Max. temperature: 150ºC.
Max. pressure: 33 bar.
Extended ball adapter only.
Can be fitted to 1/8" NPT/BSPT fittings.