Coolant Nozzles
black eye
Units | Price/unit after discount | Applied Discount |
1-4 | £ 17.56 | 0% |
5-9 | £ 16.68 | 5% |
10-19 | £ 15.80 | 10% |
20-49 | £ 14.93 | 15% |
50+ | £ 13.17 | 25% |
Acetal or brass.
Acetal type:
Max. temperature: 70°C.
Max. pressure: 10 bar.
Brass type:
Max. temperature: 150°C.
Max. pressure: 33 bar.
Adapters to allow Loc-Line coolant hose to be used on any machine that employs screw lock balls.
Loc-Line: a trademark of Lockwood Inc.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com