Coolant Nozzles
black eye
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 16.47 | 0% |
| 5-9 | £ 15.65 | 5% |
| 10-19 | £ 14.82 | 10% |
| 20-49 | £ 14.00 | 15% |
| 50+ | £ 12.35 | 25% |
Acetal.
Max. temperature: 70°C.
Max. pressure: 10 bar.
Adapters to allow Snap-Loc coolant hose to be used on any machine that employs screw lock balls.