Coolant Nozzles
black eye
Units | Price/unit after discount | Applied Discount |
1-4 | £ 20.08 | 0% |
5-9 | £ 19.08 | 5% |
10-19 | £ 18.07 | 10% |
20-49 | £ 17.07 | 15% |
50+ | £ 15.06 | 25% |
Body: acetal.
Ball: stainless steel.
Max. temperature 70°C.
Max. pressure 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
For extension tubes see part nos. 20090 and 20092.
For spray tips see part nos. 20080 and 20082.
Easy to aim replacement for basic spherical coolant nozzles. Install, lock in place then aim the stainless steel ball with the tip of a hex key.
Choose tapped version if you need to use with extension tubes or if occasional plugging of unit is required (set screw included).