Lid Stays
positive stop
| Price & Availability | Article | l1 min. | l1 max. | l2 | l3 | l4 | h | w | ||||||
| N0984.AW010 | 134 | 184 | 127 | 170 | 146 | 21 | 27 | |||||||
Ready to despatch 0 Need more? Please call us.
l1
min. 134 l1
max. 184 l2 127 l3 170 l4 146 h 21 w 27 | ||||||||||||||
Stainless steel AISI 304.
Universal left or right hand. Lid stay arm and bracket can be fixed on either side - to suit both left and right installation. Stay length l1 can be adjusted from min. 134 to max. 184mm, via use of 5 holes spaced at 10mm.