Lid Stays
heavy duty - positive stop s/s
Units | Price/unit after discount | Applied Discount |
1-9 | £ 118.98 | 0% |
10-19 | £ 107.08 | 10% |
20-49 | £ 101.13 | 15% |
50-99 | £ 95.18 | 20% |
100+ | £ 89.24 | 25% |
Stainless steel, AISI 304, satin finish.
Left or right hand specific, please refer to table. Stay has ratchet mechanism to hold lid at multiple angles during opening motion. See 'Stop Positions' in table.