Lid Stays
heavy duty - positive stop s/s
Price & Availability | Article | Type | l1 | l2 | t | w1 | w2 | Load max. kg | Weight g | ||||||||||||||||||
N0800.AC0110 | Left | 277 | 230 | 2.0 | 30 | 24 | 40 | 120 | |||||||||||||||||||
£ 22.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 277 l2 230 t 2.0 w1 30 w2 24 Load
max.
kg 40 Weight
g 120 | |||||||||||||||||||||||||||
N0800.AC0120 | Left | 198 | 152 | 1.5 | 28 | 23 | 40 | 85 | |||||||||||||||||||
£ 18.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 198 l2 152 t 1.5 w1 28 w2 23 Load
max.
kg 40 Weight
g 85 | |||||||||||||||||||||||||||
N0800.AC0130 | Left | 150 | 105 | 1.5 | 28 | 23 | 30 | 75 | |||||||||||||||||||
£ 18.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 150 l2 105 t 1.5 w1 28 w2 23 Load
max.
kg 30 Weight
g 75 |
Stainless steel, AISI 304, polished finish.
Left or right hand specific, please refer to table. Holds lid in open position.