Lid Stays
heavy duty - positive stop s/s
| Price & Availability | Article | l1 | l2 | l3 | d | s | Extended force kgf | Compressed force kgf | Weight g | ||||||||||||||||||
| N0900.AC0010 | 222 | 172 | 170 | 10 | 50 | 3.2 | 7.0 | 145 | |||||||||||||||||||
£ 34.30 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 222 l2 172 l3 170 d 10 s 50 Extended force
kgf 3.2 Compressed force
kgf 7.0 Weight
g 145 | |||||||||||||||||||||||||||
| N0900.AC0020 | 335 | 250 | 238 | 20 | 85 | 3.8 | 8.5 | 185 | |||||||||||||||||||
£ 43.16 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 335 l2 250 l3 238 d 20 s 85 Extended force
kgf 3.8 Compressed force
kgf 8.5 Weight
g 185 | |||||||||||||||||||||||||||
Stainless steel, AISI 304, satin finish.
Spring mechanism assists lifting door and holds in open position (see installation table for suitable lid weights).