Lid Stays
heavy duty - positive stop s/s
Price & Availability | Article | Opening angle max. ° | Type | Load capacity/each kg | Weight g | ||||||||||||||||||
N0930.AC0140 | 80° | Universal | 15 | 40 | |||||||||||||||||||
£ 7.76 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Opening angle
max.
° 80° Type Universal Load capacity/each
kg 15 Weight
g 40 |
Stainless steel, AISI 304.
When fully extended stay is mechanically locked. Push locking button in-ward to release the stay. Universal for right and left hand applications. Easy fitting with M 4 screws or with mounting bracket set - please order separately, see table. Mounting bracket set contains one body bracket and one arm bracket.
Mechanical lock makes the stay ideal for applications where shocks, vibration or sudden gusts of wind are present.