Lid Stays
heavy duty - positive stop s/s
Price & Availability | Article | Hand | l1 | ||||||||||||||||||
N0956.AC0006 | Right | 135 | |||||||||||||||||||
£ 34.76 per unit (click for quantity discounts) Ready to despatch 22 Need more? Please call us.
Hand Right l1 135 | |||||||||||||||||||||
N0956.AC0106 | Left | 135 | |||||||||||||||||||
£ 34.76 per unit (click for quantity discounts) Ready to despatch 51 Need more? Please call us.
Hand Left l1 135 | |||||||||||||||||||||
N0956.AC0110 | Left | 292 | |||||||||||||||||||
£ 43.76 per unit (click for quantity discounts) Ready to despatch 35 Need more? Please call us.
Hand Left l1 292 |
Stainless steel, AISI 304.
Right or left handed, please refer to table. Ideal for screw or weld-on mounting.