Lid Stays
heavy duty - positive stop s/s
Units | Price/unit after discount | Applied Discount |
1-9 | £ 31.56 | 0% |
10-19 | £ 28.40 | 10% |
20-49 | £ 26.83 | 15% |
50-99 | £ 25.25 | 20% |
100+ | £ 23.67 | 25% |
Body: stainless Steel, AISI 304, satin finish.
Locking button: polyacetal dark grey.
When fully extended stay is mechanically locked. Pull locking button to release the stay. Universal for right and left hand applications.
Mechanical lock makes the stay ideal for applications where shocks, vibration or sudden gusts of wind are present.