Anti-vibration (or AV) components are crucial for long-term machinery health. Through absorbing movement, mounts, pads, plates and many other components assist in reducing: damage to parts and floors, the loosening of bolts or screws, noise, general malfunctions and in some cases, operator discomfort. Anti-vibration components have both male and female threads and are typically constructed using rubber - for effective vibration absorption - and other durable materials such as steel. AV components are used across a plethora of applications, from industrial machinery and HVAC systems to automotive, marine applications and commercial construction. Anti-vibration mounts and components are incredibly versatile and can easily be incorporated into your designs to increase structural longevity.
There’s a great deal of choice when it comes to selecting an anti-vibration mount or component. Below we’ve listed some of the main types and their typical uses, all of which we stock at Wixroyd. Please contact the team should you have any questions about specific applications.
Our standard anti-vibration mounts are typically secured to the bottom of a machine, creating a flexible barrier that absorbs the vibrational energy. This energy is converted into low-level heat, allowing the mounts to effectively assist in reducing noise and preventing damage. In addition to use on the floor, our mounts may also be used to secure machinery to walls. AV mounts are available in different shapes and sizes and are used across all manner of applications in order to stabilise and prevent damage, from large-scale industrial machinery to delicate electronics.
Rubber on silver-plated steel (rubber hardness - 60 Shore A). Popular mount for light to heavy duty applications. Type 2 is fail safe.
Rubber on yellow zinc-plated steel (rubber hardness 45-65 Shore A). Ideal for machines which move in three directions. Used on compressors, air conditioners, ventilators and vibrating tables.
Rubber on silver zinc-plated steel (rubber hardness 45-65 Shore A). Three point anchorage. Very good as a shock/isolating mount for oscillations higher than 15Hz.
Rubber on silver zinc-plated steel (rubber hardness 45-65 Shore A). Controls vibration in three axes. Robust to cope with high start/stop forces and vibrations from marine and other engines.
Stainless steel (AISI 304), (rubber hardness 45-65 Shore A). Control. vibration in three axes. Widely used for marine engines and other outdoor applications. Copes with high start/stop forces and vibrations.
Stainless steel (A4, 316). (Rubber hardness 65-75 Shore A). These mounts control vibration in three axes. Primarily used for marine applications, engines, compressors, pumps and generators.
Anti-vibration cylinders, commonly referred to as bobbins, are typically implemented in generators, compression, and light engineering applications. Through dissipating energy via direct pressure, their design promotes minimal movement to provide stable, precise support while effectively reducing vibrations. They are manufactured in various different shapes, such as standard cylindrical, waisted, and cone, in order to serve
differing applications.
Male:male. Rubber on silver zinc-plated steel (rubber hardness - 55 Shore A). To reduce vibration by allowing some movement (in axial and radial). Used in machinery, compressors, air conditioning units, light engineering etc.
Male:male. Rubber on stainless steel (rubber hardness - 55 Shore A). To reduce vibration by allowing some movement in axial and radial. Typically used in machinery, compressors, air conditioning units and light engineering equipment.
Male. Rubber on silver zinc-plated steel (rubber hardness - 55 Shore A). Available in stainless steel upon request.
Spherical. Rubber on silver zinc-plated steel (rubber hardness - 55 Shore A). Designed for low frequencies with loads as low as 0.5kg. Not to be used for radial loads.
Male:female. Rubber on silver zinc-plated steel (rubber hardness - 55 Shore A). Load tolerance parts with small diameters (d₁) and relatively long length (h) cannot accept radial loads.
Male:female. Rubber on silver zinc plated steel (rubber hardness - 55 Shore A). To reduce vibration by allowing some movement (in axial and radial).
Female:female. Rubber on silver zinc plated steel (rubber hardness - 55 Shore A). To reduce vibration by allowing some movement (in axial and radial). Typically used in machinery, compressors, air conditioning units, light engineering equipment.
Female:female. Rubber on silver zinc plated steel (rubber hardness - 55 Shore A). For rubber mounted on stainless steel see part no. 61104.
Female:female. Rubber on A2 stainless steel (rubber hardness - 55 Shore A).
Male. Rubber on silver zinc plated steel (rubber hardness - 55 Shore A). Reduce shock and vibration. Used widely as shock absorbers and feet for machine elements.
Female. Rubber on silver zinc plated steel (rubber hardness - 55 Shore A). Reduce shock and vibration. Used widely as shock absorbers and feet for machine elements.
Male feet. Rubber on silver zinc plated steel (rubber hardness - 55 Shore A). To reduce vibration by allowing some movement (in axial and radial).
Male. Rubber on silver zinc plated steel (rubber hardness - 55 Shore A). To reduce vibration and shock. Their cylindrical shape ensures that when used in a row, the buffers spread the loads over a number of buffers - reducing the chances of possible overloading.
Flanged. Rubber on silver zinc plated steel (rubber hardness - 55 Shore A). To reduce vibration and shock. The cylindrical shape ensures that, when used in a row, the buffers spread loads over a number of buffers - reducing the chances of possible overloading.
Male. Rubber on silver zinc plated steel (rubber hardness - 65 Shore A). To reduce vibration and shock. Their conical shape ensures that, when used in a row, the buffers spread loads over a number of cones - reducing the chances of possible overloading. Working load should not exceed 65% of the maximum load.
Female. Rubber on silver zinc plated steel (rubber hardness - 65 Shore A). Used to reduce vibration and shock. Their conical shape ensures that when used in a row, the buffers spread loads over a number of cones - reducing the chances of possible overloading.
Designed to provide a flexible, cushioning barrier to absorb vibrations, washers offer a crucial connecting mechanical grip across applications such as engines, industrial machinery and HVAC systems. Through absorbing movement and distributing pressure, they keep bolts and screws connected securely, whilst helping to isolate from noise and wear.
Rubber on silver zinc plated steel. Static load relates to the load the unit can withstand under compression. Used where axial and radial loads are present. For frequencies higher than 20Hz.
Rubber on silver zinc plated steel. Static load relates to the load the unit can withstand under compression. Used where axial and radial loads are present. For frequencies higher than 20Hz.
Internal star design. Rubber on silver zinc plated steel (rubber hardness - 65 Shore A).
Our anti-vibration bushes are used to isolate movement and absorb shock. They minimise vibration between internal and external bores in moving parts, and are most commonly used within suspension systems, generators, compressors and in agricultural machinery. Made of rubber or a combination of metal and rubber, their forgiving materials allow them to
provide effective protection against wear on metal components that twist or pivot.
Rubber on steel. Useful to isolate vibration and reduce noise. The internal bush can move axially, radially, torsionally and pendular. Install by only pushing on external ring when putting into place.
Rubber (hardness - Shore 55 A). Used in a wide range of vibrating machines. Allows high deformation with excellent spring back characteristics. Supports axial and radial loads but not designed for traction or tension loads. For radial loads please contact our technical team.
Rubber on silver zinc plated steel. For applications of major dynamic loads where movement control is necessary, such as in the cabin of all types of mobile vehicles. Offers optimal stability, as well as good attenuation of impacts and vibrations. The double washer mounts are made of two parts of rubber, one of which bears an inside metal bushing which acts as a guide through the machine anchoring screw.
Used underneath a variety of industrial machinery and anti-vibration pads or plates reduce noise and movement. Our range includes squared rubber pads that can be cut to size, a flanged alternative, which can be secured to both the ground and the machinery it supports and various impact plates. Typical uses for AV pads include: under sensitive electronics, gym equipment, HVAC systems and heavy industrial machinery.
Rubber (hardness - 55 Shore A). The pad can be cut to suit the application as required. Differs from a plain rubber mat as the squared units can deform - improving its anti-vibration features. High frequency isolation (30-40Hz). Own frequency 18Hz.
Flanged. Rubber on silver zinc plated steel (rubber hardness - 65 Shore A).
Rubber on silver zinc plated steel (rubber hardness - 60 Shore A). The metal plate is provided blank so it can be drilled to suit the number of threads, thread sizes and the pitch you require.
Rubber on silver zinc plated steel (rubber hardness - 60 Shore A). he metal plate is provided blank so it can be drilled to suit the number of threads, thread sizes and the pitch you require. Other sizes can be supplied on request.
Rubber on silver zinc plated steel (rubber hardness - 60Shore A). The metal plates are provided blank so they can be drilled to suit the number of threads, thread sizes and the pitch you require. Other sizes on request. Suitable for very heavy loads.
Our range of spring AV mounts absorb and dissipate mid-high frequency vibrations as well as low frequency, assisting in preserving structural integrity. Designed with an anti-slip base that can be fixed in place, they are typically used alongside air compressors and pumping equipment, or applications that rubber mounts are unable to handle.
High tensile steel with sylomer anti-slide base. The sylomer mat isolates the mid-high frequency vibrations, which are transmitted through the coils of the metal springs. Used in sectors such as air compressors, pump and pumping equipment, and acoustic isolation of premises.
High tensile steel with sylomer anti-slide base. The sylomer mat isolates the mid-high frequency vibrations, which are transmitted through the coils of the metal springs. Used in sectors such as air compressors, pump and pumping equipment, and acoustic isolation of premises.
High tensile steel with sylomer anti-slide base. The sylomer mat isolates the mid-high frequency vibrations, which are transmitted through the coils of the metal springs. Used in sectors such as air compressors, pump and pumping equipment, and acoustic isolation of premises.
High tensile steel with sylomer anti-slide base. The sylomer mat isolates the mid-high frequency vibrations, which are transmitted through the coils of the metal springs. Used in sectors such as air compressors, pump and pumping equipment, and acoustic isolation of premises.
High tensile steel with sylomer anti-slide base. The sylomer mat isolates the mid-high frequency vibrations, which are transmitted through the coils of the metal springs. Used in sectors such as air compressors, pump and pumping equipment and acoustic isolation of premises.
High tensile steel with sylomer anti-slide base. The sylomer mat isolates the mid-high frequency vibrations, which are transmitted through the coils of the metal springs. Used in sectors such as air compressors, pump and pumping equipment and acoustic isolation of premises.
High tensile steel with sylomer anti-slide base. The sylomer mat isolates the mid-high frequency vibrations, which are transmitted through the coils of the metal springs. Used in sectors such as air compressors, pump and pumping equipment and acoustic isolation of premises.
Suspended equipment also needs the same anti-vibration support as floor-mounted in order to minimise structural noise, and movement. Ductwork, pipes, fans, and suspended motors across commercial and industrial projects are a handful of examples where AV ceiling hangers would be required.
With spring and pad. Zinc plated steel (anti-corrosive treatment) with Sylomer® pad and steel spring. These hangers come in six different steel spring strengths for increasing loads. The metal housing has an anti-corrosive treatment, which can with stand very harsh conditions and also resist high tensile stresses up to 1000kg.
Spring. Zinc plated steel (anti-corrosive treatment). These units are designed for installations where objects are suspended from ceilings. The spring in the body provides good anti-vibration properties. Select the damper corresponding to the load to be carried per unit. These hanger can be used for fans, distribution pipes, ducts and acoustic ceilings.
Top mount. Zinc plated steel and rubber. hese units are designed for installations where objects are suspended from ceilings. The spring in the body provides good anti-vibration properties. These hanger can be used for fans, distribution pipes, ducts and acoustic ceilings.
Withut nut. Steel anti-corrosive zinc plated, with rubber (50 shore A) cylinder. These units are designed for installations where objects are suspended from ceilings. The spring in the body provides good anti-vibration properties. These hanger can be used for fans, distribution pipes, ducts and acoustic ceilings.
With nut. Steel anti-corrosive zinc plated, with rubber (50 shore A) cylinder. These units are designed for installations where objects are suspended from ceilings. The spring in the body provides good anti-vibration properties. The metal hanger is designed to cope with loads up to 1000kg.
Rubber on steel (zinc plated). These units are designed for installations where objects are suspended from the ceiling or the wall. The spring in the body provides good anti-vibration properties. These hanger can be used for fans, distribution pipes, ducts and acoustic ceilings/walls.
Our technical engineers are always on hand to provide assistance choosing the right type of anti-vibration component for your application. You can also access a suite of free CAD files that provide full specifications of each product.
Bumpers are moulded to solid steel cores. Used to guard, stop, align, position or protect parts through the stages of manufacturing. Available as round, hex shoulder, rectangular and with steel plates.
Durasoft rollers have "teardrop" holes to allow the roller to flex for firm but non-damaging contact. Options are clutch bearing, shaft drive, stud mount or roller only.
Finned rollers have grooves on the surface, creating less surface contact with the workpiece, and allowing dirt, debris and liquid to pass. Available as clutch bearing, shaft drive, stud mount, bearing mount or roller only.
Solid rollers are made from nitrile, urethane or neoprene bonded to a steel insert. These rollers can come with a bearing mount, shaft drive, stud mount or cluthc bearing already with the roller.
Push-fit transfer units are cost effective and light-weight units formed from sheet steel material. No reduction in load carrying capacity when installed upside down. Options are push fit, acetal body or saturn type.
Medium duty transfer rollers are made from steel and stainless steel. They are provided with a hole in the base of the bearing cup to dispose of particles of dirt and swarf. Available as push-fit, plain-fit or threaded ball.
Normally used in measuring equipment, small linear motion systems (eg photocopiers, and miniature mechanisms. Carbon steel, aluminium or stainless steel housing. Carbon steel or stainless steel balls.
Self-Compensating, Shock Absorbers, Thread Mounted, Mini, [M10-M12] Medium [M14-M20], Large [M25-M36]. Non Adjustable. High, Medium and Low impact models.
Models M14-M20 and M25-M42 with an adjustment collar at base to enable setting of optimum deceleration of unit to suit application.
With stop collars to adjust both the stroke and fixing position of the shock absorber. Also mounting flanges for shock absorbers.



Do you require technical help? Please enter your details below and we will contact you as soon as possible
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.