Surface Mount - Piano
weld-on - s/s
Price & Availability | Article | h1 | l1 | l2 | l3 | l4 | l5 | l6 | l7 | w1 | w2 | w3 | Fx N | Fy N | d1 | ||||||||||||||||||
S0818.AW0010 | 2.5 | 137 | 97 | 40 | 85.5 | 30 | 48 | 15 | 85 | 65 | 57 | 750 | 850 | 6.5 | |||||||||||||||||||
£ 12.29 per unit (click for quantity discounts) Ready to despatch 87 Need more? Please call us.
h1 2.5 l1 137 l2 97 l3 40 l4 85.5 l5 30 l6 48 l7 15 w1 85 w2 65 w3 57 Fx
N 750 Fy
N 850 d1 6.5 |
Hinge: stainless steel AISI 304, polished.
For plain/flush mounted, isolated heavy doors, as well as electrical panels and covers. Opening angle 180°.