Surface Mount - Piano
weld-on - s/s
Price & Availability | Article | Finish | Size | h1 | h2 | h3 | l1 | l2 | ||||||||||||||||||
S1101.AW0040 | Black Coated | 40 x 40 | 9.0 | 5 | 10.0 | 40 | 25 | |||||||||||||||||||
£ 3.89 per unit (click for quantity discounts) Ready to despatch 92 Need more? Please call us.
Finish Black Coated Size 40 x 40 h1 9.0 h2 5 h3 10.0 l1 40 l2 25 | ||||||||||||||||||||||||||
S1101.AW0057 | Black Coated | 50 x 70 | 11.5 | 6 | 12.5 | 50 | 30 | |||||||||||||||||||
£ 8.08 per unit (click for quantity discounts) Ready to despatch 23 Need more? Please call us.
Finish Black Coated Size 50 x 70 h1 11.5 h2 6 h3 12.5 l1 50 l2 30 | ||||||||||||||||||||||||||
S1101.AW0060 | Black Coated | 60 x 60 | 15.0 | 8 | 16.5 | 60 | 36 | |||||||||||||||||||
£ 6.49 per unit (click for quantity discounts) Ready to despatch 301 Need more? Please call us.
Finish Black Coated Size 60 x 60 h1 15.0 h2 8 h3 16.5 l1 60 l2 36 | ||||||||||||||||||||||||||
S1101.AW0140 | Chrome | 40 x 40 | 9.0 | 5 | 10.0 | 40 | 25 | |||||||||||||||||||
£ 1.87 per unit (click for quantity discounts) Ready to despatch 100 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Chrome Size 40 x 40 h1 9.0 h2 5 h3 10.0 l1 40 l2 25 | ||||||||||||||||||||||||||
S1101.AW0150 | Chrome | 50 x 50 | 11.5 | 6 | 12.5 | 50 | 30 | |||||||||||||||||||
£ 2.35 per unit (click for quantity discounts) Ready to despatch 67 Need more? Please call us.
Finish Chrome Size 50 x 50 h1 11.5 h2 6 h3 12.5 l1 50 l2 30 | ||||||||||||||||||||||||||
S1101.AW0160 | Chrome | 60 x 60 | 15.0 | 8 | 16.5 | 60 | 36 | |||||||||||||||||||
£ 4.52 per unit (click for quantity discounts) Ready to despatch 113 Need more? Please call us.
Finish Chrome Size 60 x 60 h1 15.0 h2 8 h3 16.5 l1 60 l2 36 |
Price & Availability | Article | w1 | w2 | d1 | d2 | 90° Angled stress | Axial load Fx max. N | Axial stress kN | Radial load Fx max. N | Radial stress kN | ||||||||||||||||||
S1101.AW0040 | 40 | 25 | M 5 | 4 | 1.85 | 1.2 | 0.9 | 1.0 | 1.7 | |||||||||||||||||||
£ 3.89 per unit (click for quantity discounts) Ready to despatch 92 Need more? Please call us.
w1 40 w2 25 d1 M 5 d2 4 90° Angled stress 1.85 Axial load Fx
max.
N 1.2 Axial stress
kN 0.9 Radial load Fx
max.
N 1.0 Radial stress
kN 1.7 | ||||||||||||||||||||||||||||
S1101.AW0057 | 76 | 56 | M 6 | 6 | 2.00 | 1.2 | 1.5 | 11.2 | 3.00 | |||||||||||||||||||
£ 8.08 per unit (click for quantity discounts) Ready to despatch 23 Need more? Please call us.
w1 76 w2 56 d1 M 6 d2 6 90° Angled stress 2.00 Axial load Fx
max.
N 1.2 Axial stress
kN 1.5 Radial load Fx
max.
N 11.2 Radial stress
kN 3.00 | ||||||||||||||||||||||||||||
S1101.AW0060 | 60 | 36 | M 6 | 8 | 2.55 | 1.8 | 3.05 | 1.5 | 4.05 | |||||||||||||||||||
£ 6.49 per unit (click for quantity discounts) Ready to despatch 301 Need more? Please call us.
w1 60 w2 36 d1 M 6 d2 8 90° Angled stress 2.55 Axial load Fx
max.
N 1.8 Axial stress
kN 3.05 Radial load Fx
max.
N 1.5 Radial stress
kN 4.05 | ||||||||||||||||||||||||||||
S1101.AW0140 | 40 | 25 | M 5 | 4 | - | - | - | - | - | |||||||||||||||||||
£ 1.87 per unit (click for quantity discounts) Ready to despatch 100 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 40 w2 25 d1 M 5 d2 4 90° Angled stress - Axial load Fx
max.
N - Axial stress
kN - Radial load Fx
max.
N - Radial stress
kN - | ||||||||||||||||||||||||||||
S1101.AW0150 | 50 | 30 | M 6 | 6 | - | - | - | - | - | |||||||||||||||||||
£ 2.35 per unit (click for quantity discounts) Ready to despatch 67 Need more? Please call us.
w1 50 w2 30 d1 M 6 d2 6 90° Angled stress - Axial load Fx
max.
N - Axial stress
kN - Radial load Fx
max.
N - Radial stress
kN - | ||||||||||||||||||||||||||||
S1101.AW0160 | 60 | 36 | M 8 | 8 | - | - | - | - | - | |||||||||||||||||||
£ 4.52 per unit (click for quantity discounts) Ready to despatch 113 Need more? Please call us.
w1 60 w2 36 d1 M 8 d2 8 90° Angled stress - Axial load Fx
max.
N - Axial stress
kN - Radial load Fx
max.
N - Radial stress
kN - |
Body: die cast zinc, black powder coated.
Pin: steel, nickel plated.
For plain/flush mounted doors, as well as electrical panels and covers.
Opening angle 180°.