Surface Mount - Piano
weld-on - s/s
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 3.09 | 0% |
| 20-49 | £ 2.78 | 10% |
| 50-99 | £ 2.63 | 15% |
| 100-499 | £ 2.32 | 25% |
| 500+ | £ 2.01 | 35% |
Hinge: die cast zinc.
Pin: steel.
For electrical panels and covers.
Max. opening angle 180°.
Parts supplied tightly fitted.