Surface Mount - Piano
weld-on - s/s
| Price & Availability | Article | Finish | Size | Weight capacity per pair max. kg | Weight g | ||||||||||||||||||
| S2052.AC0310 | Satin Nickel | 30 | 4.0 | 45 | |||||||||||||||||||
£ 26.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Satin Nickel Size 30 Weight capacity per pair
max.
kg 4.0 Weight
g 45 | |||||||||||||||||||||||
| S2052.AC0320 | Chrome | 30 | 4.0 | 45 | |||||||||||||||||||
£ 28.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Chrome Size 30 Weight capacity per pair
max.
kg 4.0 Weight
g 45 | |||||||||||||||||||||||
| S2052.AC0330 | Brass | 30 | 4.0 | 45 | |||||||||||||||||||
£ 24.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Brass Size 30 Weight capacity per pair
max.
kg 4.0 Weight
g 45 | |||||||||||||||||||||||
| S2052.AC0410 | Satin Nickel | 40 | 4.0 | 64 | |||||||||||||||||||
£ 25.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Satin Nickel Size 40 Weight capacity per pair
max.
kg 4.0 Weight
g 64 | |||||||||||||||||||||||
| S2052.AC0430 | Brass | 40 | 4.0 | 64 | |||||||||||||||||||
£ 3.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Brass Size 40 Weight capacity per pair
max.
kg 4.0 Weight
g 64 | |||||||||||||||||||||||
Brass, finished either as polished brass, satin nickel or chrome plating.
Max. door size: 450w x 700h x 21mm thick.
Provides 180° opening to table tops and flat surfaces.