Surface Mount - Piano
weld-on - s/s
Units | Price/unit after discount | Applied Discount |
1-19 | £ 12.29 | 0% |
20-49 | £ 11.06 | 10% |
50-99 | £ 10.45 | 15% |
100-499 | £ 9.22 | 25% |
500+ | £ 7.99 | 35% |
Hinge: stainless steel AISI 304, polished.
For plain/flush mounted, isolated heavy doors, as well as electrical panels and covers. Opening angle 180°.