Surface Mount - Piano
weld-on - s/s
Units | Price/unit after discount | Applied Discount |
1-19 | £ 3.89 | 0% |
20-49 | £ 3.50 | 10% |
50-99 | £ 3.31 | 15% |
100-499 | £ 2.92 | 25% |
500+ | £ 2.53 | 35% |
Body: die cast zinc, black powder coated.
Pin: steel, nickel plated.
For plain/flush mounted doors, as well as electrical panels and covers.
Opening angle 180°.