Surface Mount - Piano
weld-on - s/s
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 9.99 | 0% |
| 20-49 | £ 8.99 | 10% |
| 50-99 | £ 8.49 | 15% |
| 100-499 | £ 7.49 | 25% |
| 500+ | £ 6.49 | 35% |
Hinge: die cast zinc, black powder coated.
Pin: nickel-plated steel.
For plain/flush mounted doors, as well as electrical panels and covers. Opening angle 180°.