Surface Mount - Piano
weld-on - s/s
Units | Price/unit after discount | Applied Discount |
1-19 | £ 6.78 | 0% |
20-49 | £ 6.10 | 10% |
50-99 | £ 5.76 | 15% |
100-499 | £ 5.09 | 25% |
500+ | £ 4.41 | 35% |
Hinge: polyamide (PA), black.
Pin: stainless steel AISI 304, nickel plated.
Opening angle 180°. Ideal for heating and ventilation applications, for use on flat panels and covers.
Mounting via M6 screws.