| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 3.86 | 0% |
| 20-49 | £ 3.47 | 10% |
| 50-99 | £ 3.28 | 15% |
| 100-499 | £ 2.90 | 25% |
| 500+ | £ 2.51 | 35% |
Hinge: die cast zinc, black powder coated.
Pin: steel, nickel-plated.
For sheet metal and machine enclosures with a 24mm frame off-set, upto 2mm thick. For installation dimension see cut out detail.
Universal left or right hand opening doors. Max. opening angle 180°.
Mounting via M6 countersunk screws (not supplied).
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of elclosure cover.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































