Surface Mount - Piano
weld-on - s/s
Units | Price/unit after discount | Applied Discount |
1-19 | £ 3.94 | 0% |
20-49 | £ 3.55 | 10% |
50-99 | £ 3.35 | 15% |
100-499 | £ 2.96 | 25% |
500+ | £ 2.56 | 35% |
Door-part: die cast zinc, black coated.
Frame-part and pin: steel, black coated.
For sheet metal and machine enclosures with a 25,5mm door return, up to 2mm thick. For installation dimension see cut. Universal left or right hand opening doors. Max. opening angle 180°.
Mounting via M5 countersunk screws (not supplied), and support bracket (supplied)
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of enclosure cover.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com