| Units | Price/unit after discount | Applied Discount |
| 1+ | - |
Hinge: die cast zinc, black powder coated.
Pin: steel, black-plated.
Bearing washer: brass.
For sheet metal and machine enclosures with a 25,5mm door return, up to 2mm thick. For installation dimension see cut. Universal left or right hand opening doors. Max. opening angle 180°.
Mounting via M6 bolts with hex head of 10mm a/f (not supplied).
DR= Maximum door return suitable for use with hinge.
MC= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of enlclosure cover.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































