Surface Mount - Piano
weld-on - s/s
Units | Price/unit after discount | Applied Discount |
1-9 | £ 26.40 | 0% |
10-19 | £ 23.76 | 10% |
20-49 | £ 22.44 | 15% |
50-99 | £ 21.12 | 20% |
100+ | £ 19.80 | 25% |
Brass, finished either as polished brass, satin nickel or chrome plating.
Max. door size: 450w x 700h x 21mm thick.
Provides 180° opening to table tops and flat surfaces.