Surface Mount - Piano
weld-on - s/s
| Price & Availability | Article | Finish | Fx kN | Fy kN | d1 | d2 | ||||||||||||||||||
| S1170.AW0010 | Chrome Plated | 2.5 | 1.785 | M10 | M 8 | |||||||||||||||||||
£ 5.22 per unit (click for quantity discounts) Ready to despatch 24 Need more? Please call us.
Finish Chrome Plated Fx
kN 2.5 Fy
kN 1.785 d1 M10 d2 M 8 | ||||||||||||||||||||||||
| S1170.AW0020 | Black Coated | 2.5 | 1.785 | M10 | M 8 | |||||||||||||||||||
£ 5.22 per unit (click for quantity discounts) Ready to despatch 59 Need more? Please call us.
Finish Black Coated Fx
kN 2.5 Fy
kN 1.785 d1 M10 d2 M 8 | ||||||||||||||||||||||||
Steel, bright chrome plated.
Opening angle 180°. Side mounting hinges, for electrical covers and panels. Mounted via M8 screws (not supplied).