Surface Mount - Piano
weld-on - s/s
| Price & Availability | Article | Finish | Size | Fx kN | Fy kN | d1 | Opening angle ° | ||||||||||||||||||
| S1176.AW0010 | Chrome Plated | 31 x 10 | 1.2 | 1.0 | M 4 | 180º | |||||||||||||||||||
£ 3.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Chrome Plated Size 31 x 10 Fx
kN 1.2 Fy
kN 1.0 d1 M 4 Opening angle
° 180º | |||||||||||||||||||||||||
| S1176.AW0020 | Black Coated | 31 x 10 | 1.2 | 1.0 | M 4 | 180º | |||||||||||||||||||
£ 3.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black Coated Size 31 x 10 Fx
kN 1.2 Fy
kN 1.0 d1 M 4 Opening angle
° 180º | |||||||||||||||||||||||||
Hinge: die cast zinc.
Pin: steel.
For electrical panels and covers.
Max. opening angle 180°.
Parts supplied tightly fitted.