Surface Mount - Piano
weld-on - s/s
Price & Availability | Article | Finish | Size | Fx N | Fy N | d1 | Opening angle ° | ||||||||||||||||||
S1826.AW0010 | Black Polyamide | 108 x130 | 800 | 600 | 6.5 | 180° | |||||||||||||||||||
£ 6.78 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
Finish Black Polyamide Size 108 x130 Fx
N 800 Fy
N 600 d1 6.5 Opening angle
° 180° |
Hinge: polyamide (PA), black.
Pin: stainless steel AISI 304, nickel plated.
Opening angle 180°. Ideal for heating and ventilation applications, for use on flat panels and covers.
Mounting via M6 screws.