Price & Availability | Article | Finish | Door return | h1 | h2 | Fx N | Fy N | mc min. | ts panel thickness | ||||||||||||||||||
S1901.AW0015 | Black Coated | 19.6 | 4.6 | 15 | 940 | 720 | 2 | 1.5 | |||||||||||||||||||
£ 3.47 per unit (click for quantity discounts) Ready to despatch 131 Need more? Please call us.
Finish Black Coated Door return 19.6 h1 4.6 h2 15 Fx
N 940 Fy
N 720 mc
min. 2 ts panel thickness 1.5 | |||||||||||||||||||||||||||
S1901.AW0017 | Black Coated | 21.6 | 4.6 | 17 | 940 | 720 | 2 | 1.5 | |||||||||||||||||||
£ 3.47 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Finish Black Coated Door return 21.6 h1 4.6 h2 17 Fx
N 940 Fy
N 720 mc
min. 2 ts panel thickness 1.5 | |||||||||||||||||||||||||||
S1901.AW0019 | Black Coated | 23.6 | 4.6 | 19 | 940 | 720 | 2 | 1.5 | |||||||||||||||||||
£ 3.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black Coated Door return 23.6 h1 4.6 h2 19 Fx
N 940 Fy
N 720 mc
min. 2 ts panel thickness 1.5 | |||||||||||||||||||||||||||
S1901.AW0025 | Black Coated | 21.1 | 5.1 | 15 | 425 | 225 | 2 | 2.0 | |||||||||||||||||||
£ 3.47 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Finish Black Coated Door return 21.1 h1 5.1 h2 15 Fx
N 425 Fy
N 225 mc
min. 2 ts panel thickness 2.0 | |||||||||||||||||||||||||||
S1901.AW0027 | Black Coated | 22.1 | 5.1 | 17 | 425 | 225 | 2 | 2.0 | |||||||||||||||||||
£ 3.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black Coated Door return 22.1 h1 5.1 h2 17 Fx
N 425 Fy
N 225 mc
min. 2 ts panel thickness 2.0 | |||||||||||||||||||||||||||
S1901.AW0029 | Black Coated | 24.1 | 5.1 | 19 | 425 | 225 | 2 | 2.0 | |||||||||||||||||||
£ 3.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black Coated Door return 24.1 h1 5.1 h2 19 Fx
N 425 Fy
N 225 mc
min. 2 ts panel thickness 2.0 | |||||||||||||||||||||||||||
S1901.AW0999 | Oval Head Screw | - | - | - | - | - | - | - | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Finish Oval Head Screw Door return - h1 - h2 - Fx
N - Fy
N - mc
min. - ts panel thickness - |
Hinge: die cast zinc, black powder coated.
Pin: steel, nickel plated.
Opening angle 180°. For sheet metal and machine enclosures with 19-24mm door return and panel thickness 1,5 to 2,0mm. See installation cut out for details.
Mounting via M6 locking screw locking screw (not supplied).
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of elclosure cover.