Surface Mount - Piano
weld-on - s/s
| Price & Availability | Article | c1 | c2 | c3 | t | w1 | w2 | y | Weight g | ||||||||||||||||||
| S2010.AC0070 | 13.5 | 6.8 | 57 | 7.5 | 78 | 35.0 | 70 | 130 | |||||||||||||||||||
£ 26.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
c1 13.5 c2 6.8 c3 57 t 7.5 w1 78 w2 35.0 y 70 Weight
g 130 | |||||||||||||||||||||||||||
| S2010.AC0080 | 22.0 | 6.5 | 66 | 7.5 | 94 | 43.2 | 80 | 175 | |||||||||||||||||||
£ 31.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
c1 22.0 c2 6.5 c3 66 t 7.5 w1 94 w2 43.2 y 80 Weight
g 175 | |||||||||||||||||||||||||||
Stainless steel, AISI 304, satin finish.
Universal left and right swing of 180°.
Max. door size - 450w x 700h x 21mm thick. Max. door weight - 2,6Kg per hinge pair.