Surface Mount - Piano
weld-on - s/s
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 3.61 | 0% |
| 20-49 | £ 3.25 | 10% |
| 50-99 | £ 3.07 | 15% |
| 100-499 | £ 2.71 | 25% |
| 500+ | £ 2.35 | 35% |
Hinge: die cast zinc, black powder coated.
Pin: steel, nickel plated.
Opening angle 180°. For sheet metal and machine enclosures with 19-24mm door return and panel thickness 1,5 to 2,0mm. See installation cut out for details.
Mounting via M6 locking screw locking screw (not supplied).
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of elclosure cover.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































