Surface Mount - Piano
weld-on - s/s
Units | Price/unit after discount | Applied Discount |
1-9 | £ 31.49 | 0% |
10-19 | £ 28.34 | 10% |
20-49 | £ 26.77 | 15% |
50-99 | £ 25.19 | 20% |
100+ | £ 23.62 | 25% |
Stainless steel, AISI 304, satin finish.
Universal left and right swing of 180°.
Max. door size - 450w x 700h x 21mm thick. Max. door weight - 2,6Kg per hinge pair.